L99DZ70XP

Active
Education

Door actuator driver with 6 bridges for double door lock control, mirror fold and mirror axis control, highside driver for mirror

Download datasheet

Product overview

Description

The L99DZ70XP is a microcontroller driven multifunctional door actuator driver for automotive applications. Up to five DC motors and five grounded resistive loads can be driven with six half bridges and five highside drivers. An electrochromic mirror glass can be controlled using the integrated SPI-driven module in conjunction with an external MOS transistor. The integrated SPI controls all operating modes (forward, reverse, brake and high impedance). Also all diagnostic information is available via SPI read.

  • All features

    • One full bridge for 6 A load (Ron = 150 mΩ)
    • Two half bridges for 3 A load (Ron = 300 mΩ)
    • Two half bridges for 0.75 A load (Ron = 1600 mΩ)
    • One highside driver for 6 A load (Ron = 90 mΩ)
    • Two configurable highside drivers for up to 1.5 A load (Ron = 500 mΩ) or 0.4 A (Ron = 1800 mΩ)
    • Two highside drivers for 0.5 A load (Ron = 1600 mΩ)
    • Programmable softstart function to drive loads with higher inrush currents as current limitation value
    • Very low current consumption in standby mode (IS< 6 μA typ; Tj ≤ 85 °C; ICC< 5 μA typ; Tj≤ 85 °C)
    • Current monitor output for all highside drivers
    • Device contains temperature warning and protection
    • Openload detection for all outputs
    • Over-current protection for all otputs
    • Separated half bridges for door lock motor
    • PWM control of all outputs
    • Charge pump output for reverse polarity protection
    • STM standard serial peripheral interface (ST-SPI 3.0)
    • Control block for electrochromic element
    • Door actuator driver with 6 bridges for double door lock control, mirror fold and mirror axis control, highside driver for mirror defroster, bulbs and LEDs (replacement for L9950). Control block with external MOS transistor for charging / discharging of electrochromic glass.

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99DZ70XP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L99DZ70XP
Active
PowerSSO 36 Automotive Ecopack2 10 2024-05-28T00:00:00.000+02:00
L99DZ70XPTR
Active
PowerSSO 36 Automotive Ecopack2 10 2024-05-28T00:00:00.000+02:00

L99DZ70XP

Package:

PowerSSO 36

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L99DZ70XPTR

Package:

PowerSSO 36

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L99DZ70XP
Available at distributors

Distributor availability of L99DZ70XP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L99DZ70XPTR
Available at distributors

Distributor availability of L99DZ70XPTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L99DZ70XP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99DZ70XP

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L99DZ70XPTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99DZ70XPTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors