L99DZ81EP

Active

Door Actuator Driver

Download datasheet Order Direct

Product overview

Description

The L99DZ81EP is a microcontroller driven multifunctional door actuator driver for automotive applications. Up to two DC motors and four grounded resistive loads can be driven with three half bridges and four high-side drivers. Four external MOS transistors in bridge configuration can be driven. The integrated SPI controls all operating modes (forward, reverse, brake and high impedance). Also all diagnostic information is available via SPI read.

  • All features

    • One full bridge for 6 A load (RON= 150 mΩ)
    • One half bridges for 3 A load (RON= 300 mΩ)
    • One configurable high-side driver for up to 1.5 A (RON= 500 mΩ) or 0.35 A (RON= 1600 mΩ) load
    • One configurable high-side driver for 0.7 A (RON= 800 mΩ) or 0.35 A (RON= 1600 mΩ) load
    • Two high-side drivers for 0.5 A load (RON= 1600 mΩ)
    • Programmable softstart function to drive loads with higher inrush currents as current limitation value
    • Very low VScurrent consumption in standby mode (IS< 6 μA typ; Tj≤ 85°C)
    • Current monitor output for all high-side drivers
    • Central two-stage charge pump
    • Motor bridge driver with full Rdsondown to 6 V
    • Device contains temperature warning and protection
    • Open-load detection for all outputs
    • Overcurrent protection for all outputs
    • Separated half bridges for door lock motor
    • Programmable PWM control of all outputs
    • STM standard serial peripheral interface (ST-SPI 3.1)
    • Prepared for additional fail-safe path for H-bridge

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.