Product overview
Description
The L99MD02 IC is a 6 x half bridge driver for automotive applications. The device is intended to drive DC-motors. It is possible to drive 3 DC-motors simultaneously or up to 5 DC-motors sequentially.
The integrated 24 bit standard serial peripheral interface (SPI) controls all outputs and provides diagnostic information: normal operation, open-load in on-state, overcurrent, temperature warning and overtemperature.
-
All features
- 6 half bridges
- RON= typ.0.9 Ω (HS), 0.64 Ω (LS) at Tj= 25 °C
- Current limit of each output at minimum 0.8 A
- Internal PWM generation
- PWM mode option for all half bridges for hold current
- Two current monitor outputs
- SPI interface for data communication
- Temperature warning
- All outputs overtemperature protected
- All outputs short circuit protected
- VCCsupply voltage 3.0 to 5.3 V
- Very low current consumption in standby mode typ. 5 μA
- VSoperating range compliant: 6 – 18 V