L99MOD50XP

Active

Multi-Output Driver for Automotive Applications

Download datasheet

Product overview

Description

The L99MOD50XP is a microcontroller-driven multifunctional actuator driver for automotive applications.

Up to five DC motors and five grounded resistive loads can be driven with six half bridges and five high-side drivers.

The integrated SPI controls all operating modes (forward, reverse, brake and high impedance).

Also all diagnostic information is available via SPI read.

  • All features

    • AEC-Q100 qualified
    • Two half bridges for 6 A load (RDSon = 150 mΩ)
    • Two half bridges for 3 A load (RDSon = 300 mΩ)
    • Two half bridges for 0.75 A load (RDSon = 1600 mΩ)
    • One high-side driver for 6 A load (RDSon = 90 mΩ)
    • Two configurable high-side drivers for up to 1.5A load (RDSon = 500 mΩ) or 0.4 A load (RDSon = 1800 mΩ)
    • Two high-side drivers for 0.5 A load (RDSon = 1600 mΩ)
    • Programmable soft start function to drive loads with higher inrush currents as current limitation value
    • Very low current consumption in standby mode (IS < 6 µA typ; Tj ≤ 85 °C; ICC< 5 µA typ; Tj ≤ 85 °C)
    • Current monitor output for all high-side drivers
    • Device contains temperature warning and protection
    • Open-load detection for all outputs
    • Over-current protection for all outputs
    • PWM control of all outputs
    • Charge pump output for reverse polarity protection
    • ST standard serial peripheral interface (ST-SPI 3.0)

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.