L99PM60J

Active
Design Win

Power Management IC with LIN Transceiver

Download datasheet

Product overview

Description

The L99PM60J is a power management system IC that features one low-drop regulator, a direct drive for high-side drivers, and a LIN 2.1 compliant SAE J2602 transceiver.

The integrated standard serial peripheral interface (SPI) controls all L99PM60J operation modes and provides driver diagnostic functions.

  • All features

    • One 5 V low-drop voltage regulators (100 mA, continuous mode)
    • No electrolytic capacitor required on regulator output (only 220 nF ceramic typ.)
    • Ultra-low quiescent current in VBAT-standby(7 μA) and V1-standby (45 μA)
    • Window watchdog and advanced fail-safe functionality
    • Configurable fail-safe output
    • Programmable reset threshold (4.6 V; 3.5 V)
    • VSmonitoring / temperature measurement
    • LIN 2.1 compliant (SAE J2602 compatible) transceiver
    • High-speed LIN Flash mode up to 100 Kbit/s
    • ST SPI interface for mode control and diagnostics
    • 2 high-side drivers, e.g. LED or HALL (RDSon,typ= 7 Ω)
    • 2 low-side drivers (RDSon,typ= 2 Ω)
    • Outputs are short-circuit protected
    • Direct drive feature for high sides
    • Temperature warning and thermal shutdown

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99PM60J

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L99PM60J
NRND
PowerSSO 16 Automotive Ecopack1
L99PM60JTR
Active
PowerSSO 16 Automotive Ecopack1

L99PM60J

Package:

PowerSSO 16

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSSO 16

Grade

Automotive

RoHS Compliance Grade

Ecopack1

L99PM60JTR

Package:

PowerSSO 16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 16

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L99PM60J
Available at distributors

Distributor availability of L99PM60J

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L99PM60JTR
Available at distributors

Distributor availability of L99PM60JTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L99PM60J NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99PM60J

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L99PM60JTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99PM60JTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors