Product overview
Description
The LM2901B consists of four independent low-power voltage comparators designed specifically to operate from a single supply over a wide range of voltages. It is fully specified at 5 V and 36 V single supply voltage operation, however operation from dual power supplies is also possible.
The B-grade version of the LM2901 comparators offers an increased maximum operating voltage of 40 V and improved electrical characteristics.
-
All features
- AEC-Q100 qualified
- Wide single supply voltage range or dual supplies +2 V to +36 V or ±1 V to ±18 V
- Very low supply current 1 mA (typ., all channels), essentially independent of supply voltage
- Low input bias current: 20 nA typ.
- Low input offset current: ±5 nA typ.
- Input common-mode voltage range includes negative rail
- Low output saturation voltage: 250 mV typ. (IO = 4 mA)
- Input voltage range can exceed the positive supply voltage
- TTL, DTL, ECL, MOS, CMOS compatible outputs
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LM2901BYDT | Active | SO-14 | Automotive | Ecopack3 | |
LM2901BYPT | Active | TSSOP-14 | Automotive | Ecopack3 | |
LM2901BYQ5T | Active | QFN-16L | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
LM2901BYPT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LM2901BYQ5T | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LM2901BYDT | | | distributors No availability of distributors reported, please contact our sales office |
LM2901BYPT Active
LM2901BYQ5T Active
LM2901BYDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors