Product overview
Description
This circuit consists of four independent, high-gain operational amplifiers which have frequency compensation implemented internally and are designed especially for automotive and industrial control systems.
The device operates from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage.
All the pins are protected against electrostatic discharges up to 800 V.
-
All features
- Wide gain bandwidth: 1.3 MHz
- Input common-mode voltage range includes negative rail
- Large voltage gain: 100 dB
- Very low supply current per amplifier: 375 µA
- Low input bias current: 20 nA
- Low input offset current: 2 nA
- ESD internal protection: 800 V
- Wide power supply range
- Single supply: 3 V to 30 V
- Dual supplies: ±1.5 V to ±15 V
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 15 Dec 2020 | 15 Dec 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LM2902AWYDT | Active | SO-14 | Automotive | Ecopack3 | |
LM2902AWYPT | Active | TSSOP-14 | Automotive | Ecopack3 | |
LM2902WDT | Active | SO-14 | Industrial | Ecopack3 | |
LM2902WPT | Active | TSSOP-14 | Industrial | Ecopack3 | |
LM2902WYDT | Active | SO-14 | Automotive | Ecopack3 | |
LM2902WYPT | Active | TSSOP-14 | Automotive | Ecopack3 | |
LM2902AWYPT
Package:
TSSOP-14Material Declaration**:
LM2902WYPT
Package:
TSSOP-14Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
LM2902WDT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LM2902WYDT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LM2902AWYDT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LM2902AWYPT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LM2902WYPT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LM2902WPT | | | distributors No availability of distributors reported, please contact our sales office |
LM2902WDT Active
LM2902WYDT Active
LM2902AWYDT Active
LM2902AWYPT Active
LM2902WYPT Active
LM2902WPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors