Product overview
Description
This device consists of two independent low-power voltage comparators designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible.
The input common-mode voltage range includes negative rail even though operated from a single power supply voltage.
All pins are protected against electrostatic discharge up to 2 kV. Consequently, the input voltages must not exceed the VCC+ or VCC- magnitudes.
-
All features
- Wide, single supply voltage range or dual supplies +2 V to +36 V or ±1 V to ±18 V
- Very low supply current (0.4 mA) independent of supply voltage (1 mW/comparator at +5 V)
- Low input bias current: 25 nA typ.
- Low input offset current: ±5 nA typ.
- Input common-mode voltage range includes negative rail
- Low output saturation voltage:250 mV typ. (IO= 4 mA)
- Differential input voltage range equal to the supply voltage
- TTL, DTL, ECL, MOS, CMOS compatible outputs
- ESD internal protection: 2 kV
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LM2903WDT | Active | SO-8 | Industrial | Ecopack3 | |
LM2903WST | Active | MiniSO-8 | Industrial | Ecopack3 | |
LM2903WYDT | Active | SO-8 | Automotive | Ecopack3 | |
LM2903WYPT | Active | TSSOP-8L | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
LM2903WDT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LM2903WYPT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LM2903WYDT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LM2903WST | | | distributors No availability of distributors reported, please contact our sales office |
LM2903WDT Active
LM2903WYPT Active
LM2903WYDT Active
LM2903WST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors