SPSA068

Active
Design Win Education

PMIC with buck and precise voltage reference for MCU applications

Download datasheet Order Direct

Product overview

Description

SPSA068 is a BUCK voltage regulator with a precise voltage reference for MCU applications. All the regulators have internal power switches.

The LPM allows the operation under light-load conditions reducing the quiescent current down to 50 μA typ.

An internal programmable memory allows selecting the main device parameters like output voltages and switching frequencies.

An SPI interface can be used for diagnostics, programming, monitor and external window watchdog.

The device offers a set of features to support applications that need to fulfill functional safety requirements as defined by automotive Safety Integrity Level.

  • All features

    • AEC-Q100 qualified
    • Pre SMPS BUCK regulator, adjustable via NVM to 5.0 V, 3.3 V, 1.2 V at 0.5 A and 1.0 A load current, 0.4/2.4 MHz. Via external resistive divider, it can regulate a voltage between 5 V and 1.2 V.
    • Precise voltage reference (1%), adjustable via NVM to 5.0 V, 3.3V, 1.2 V at 20 mA load current
    • Standby mode Iq < 5 μA
    • Low quiescent current, 50 μA, in low power active mode
    • SPI interface with CRC
    • Programmable soft start
    • Voltage supervisors
    • Spread frequency spectrum
    • Reset output
    • Adjustable window watchdog supervisors
    • VREF, tracking of VBUCK in power-up phase
    • Short circuit protected outputs and Fault detection pin to microcontroller
    • Low external components number
    • Thermal warning and thermal shutdown

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPSA068

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPSA068-TR
Active
QFN-32L WF Automotive Safety Ecopack2

SPSA068-TR

Package:

QFN-32L WF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-32L WF

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
SPSA068-TR
Available at 4 distributors

Distributor availability of SPSA068-TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 243 1
ANGLIA Live EUROPE 10 1
MOUSER WORLDWIDE 250 1
DIGIKEY WORLDWIDE 245 1

Distributor reported inventory date: 3/30/2025

SPSA068-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPSA068-TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Farnell Element14

Stock

243

Min.Order

1

ANGLIA Live

Stock

10

Min.Order

1

MOUSER

Stock

250

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

245

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors