Product overview
Description
The SPSB081 is a power management system IC providing electronic control modules with enhanced power management functionality, including various standby modes to minimize the power consumption with programmable local and remote wake-up capability, as well as LIN (only for SPSB0815 and SPSB0813) and CAN FD physical communication layers. The device has one low-drop voltage regulator to supply the system microcontroller and one voltage tracker to supply external peripheral loads such as sensors. V1 is available with a fixed rail (5 V or 3.3 V) and V1 overvoltage detection and protection solution, while V2 is a tracker voltage regulator of V1, programmable by SPI with 5 V or 3.3 V. Moreover, the device features four high-side drivers to supply LEDs and sensors. All outputs are short-circuit (SC) protected and implement open-load diagnosis. The ST standard SPI interface allows control and diagnosis of the device and enables generic software development.
-
All features
- AEC-Q100 qualified
- One 5 V (or 3.3 V for SPSB0813 and SPSB081C3) low drop voltage regulator (V1) for microcontroller and peripheral supply
- One configurable 5 V or 3.3 V, selectable via SPI, low drop voltage regulator V2 tracker for V1 and with off-board protection
- Minimum current limitation of 450 mA for V1 and 400 mA for V2
- No electrolytic capacitor required on regulator outputs
- Very low quiescent current in standby modes (typ. 15 µA)
- Programmable reset generator for power-on and undervoltage
- Configurable window watchdog
- LIN transceivers ISO 17987-4/2016 compliant (only for SPSB0815 and SPSB0813)
- CAN-FD transceiver (ISO 11898-2/2016, SAE J2284 compliant) with local failure and bus failure diagnosis
- Complete 2-channel contact monitoring interface (WU1 and WU2 input pins) with programmable cyclic sense functionality. WU2 also with DIR functionality
- Programmable periodic system wake-up feature
- STM standard serial peripheral interface (32Bit/ST-SPI)
- 4 HS drivers for 0.14 A (RON = 7 Ω) suitable to drive external LED modules with high input capacitance value or to also supply external contacts
- Internal 10-bit PWM timer for each standalone high-side driver
- Buffered supply for all voltage regulators
- DIAGN output pin for fail-safe signalization
- Current monitor output for all internal high-side drivers
- Open-load diagnosis for all outputs
- Overcurrent protection for all outputs
- V1 overvoltage detection and protection
- Device contains temperature warning and protection
- Thermal cluster
- Limited documentation available for customers that need support when dealing with ASIL requirements as per ISO 26262
You might also like...
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SPSB0813-TR | Active | QFN-32L WF | Automotive | Ecopack2 | |
SPSB0815-TR | Active | QFN-32L WF | Automotive | Ecopack2 | |
SPSB081C3-TR | Active | QFN-32L WF | Automotive | Ecopack2 | |
SPSB081C5-TR | Active | QFN-32L WF | Automotive | Ecopack2 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPSB0815-TR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
SPSB0813-TR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
SPSB081C5-TR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
SPSB081C3-TR | | | distributors No availability of distributors reported, please contact our sales office |
SPSB0815-TR Active
SPSB0813-TR Active
SPSB081C5-TR Active
SPSB081C3-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors