STPM801

Active
Education

Hot Swap & Ideal Diode Controller for high redundancy power architectures

Download datasheet Order Direct

Product overview

Description

STPM801 offers integrated hot swap, soft start and oring protections. It protects loads from high voltage transients, limiting and regulating the output during an overvoltage event, such as load dump, by controlling the voltage drop across an external N-channel MOSFET.

The STPM801 also monitors the input supply to protect in case of overvoltage (OV) and undervoltage (UV) conditions.

An integrated ideal diode controller drives a second MOSFET (the oring) to replace a Schottky diode for reverse input protection and output voltage holdup. The STPM801 controls the forward voltage drop across the MOSFET and minimizes reverse current transients in case of fault like power source failure, brownout or input short.

STPM801 offers a set of features to support applications that need to fulfill functional safety requirements as defined by automotive Safety Integrity Level (ASIL) A-B-C-D depending on application TSR.

  • All features

    • AEC-Q100 qualified
    • Single channel
    • Wide input voltage range: 4 V to 65 V
    • Reverse input protection -65 V
    • 2 external N-channel MOSFET pre-drivers
      • One soft start feature
      • One oring feature
    • Quiescent current < 50 μA if WAKE low
    • Integrated charge pump
    • Input overvoltage protection
    • Input undervoltage protection
    • Output overcurrent protection
    • Complies with the 16750 AC ripple test requirements (50 Hz - 25 kHz)
    • Adjustable soft start with external capacitor
    • Developed according to ISO 26262 to support ASIL D application

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-STPM801

      Active

      Automotive high voltage hot swap, soft start and oring

      Automotive IC eval boards --
      STEVAL-STPM801

      Description:

      Automotive high voltage hot swap, soft start and oring

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPM801

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STPM801-TR
Active
VFQFN 5X5X0.9 32+4L WETT. FLANKS Automotive Safety Ecopack2 10 2024-05-28T00:00:00.000+02:00

STPM801-TR

Package:

VFQFN 5X5X0.9 32+4L WETT. FLANKS

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFN 5X5X0.9 32+4L WETT. FLANKS

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STPM801-TR
Available at 4 distributors

Distributor availability of STPM801-TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 520 1
FUTURE WORLDWIDE 21 0
AVNET AMERICA 60000 0
YOSUN ASIA/PACIFIC 20 1

Distributor reported inventory date: 4/25/2025

STPM801-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPM801-TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

520

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

21

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

60000

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/25/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors