Product overview
Description
The STPM802 is a synchronous 4-Switch single phase non inverting buck-boost DC/DC controller that regulates output voltage, from an input voltage above, below, or equal to the output voltage. It offers an adjustable fixed frequency operation and spread spectrum to reduce EMI emissions.
The IC provides inductor and output current monitor, OV/UV protections and Power Good flag. Fault protection is also provided to detect output short-circuit condition, during which the IC retries, latches off, or keeps running.
The IC implements a low power mode function in which control loop management changes in order to reduce power dissipation.
STPM802 offers a set of features to support applications that need to fulfill functional safety requirements as defined by Automotive Safety Integrity Level (ASIL) A-B-C-D depending on application TSR.
-
All features
- AEC-Q100 qualification ongoing
- 4-Switch single inductor architecture
- Synchronous switching
- Input voltage range: 4.2 V to 60 V
- Spread spectrum frequency modulation
- Integrated bootstrap diodes
- Adjustable switching frequency from 177 kHz to 500 kHz
- Peak drive current > 2.8 A
- Standby mode
- Developed according to ISO26262 to be used in ASIL–D systems
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPM802-TR | Active | VFQFN 5X5X0.9 32+4L WETT. FLANKS | Automotive Safety | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPM802-TR | | | distributors No availability of distributors reported, please contact our sales office |
STPM802-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors