Product overview
Description
The TS321 device is intended for cost-sensitive applications where space-saving is of great importance. This bipolar operational amplifier (op amp) offers the benefits of a reduced component size (SOT23-5 package) with specifications that match (or are better than) industry standard devices (such as the popular LM358A, LM324, and other similar devices). The TS321 device has an input common mode range (Vicm) that includes ground and therefore can be employed in single supply applications.
-
All features
- Large output voltage swing
- 0 to 3.5 V min (VCC = 5 V)
- Low supply current: 500 µA
- Low input bias current: 20 nA
- Low input offset voltage
- 2 mV max. for TS321A
- 4 mV max. for TS321
- Wide power supply range
- Single supply: 3 to 30 V
- Dual supplies: ±1.5 to ±15 V
- Stable with high capacitive loads
- Large output voltage swing
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS321AILT | Active | SOT23-5L | Industrial | Ecopack3 | |
TS321AIYLT | Active | SOT23-5L | Automotive | Ecopack3 | |
TS321ILT | Active | SOT23-5L | Industrial | Ecopack3 | |
TS321IYLT | Active | SOT23-5L | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TS321ILT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS321AILT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS321IYLT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS321AIYLT | | | distributors No availability of distributors reported, please contact our sales office |
|
TS321ILT Active
TS321AILT Active
TS321IYLT Active
TS321AIYLT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors