Product overview
Description
The TS393 device is a micropower CMOS dual voltage comparator with extremely low consumption of 9 μA typically per comparator (20 times less than the dual bipolar LM393 device). Similar performance is offered by the dual micropower comparator TS3702 with a push-pull CMOS output.
Thus response times remain similar to the LM393 device.
-
All features
- Extremely low supply current: typically 9 μA per comparator
- Wide single supply range 2.7 V to 16 V or dual supplies (±1.35 V to ±8 V)
- Extremely low input bias current: 1 pA typical
- Extremely low input offset current: 1 pA typical
- Input common-mode voltage range includes ground
- High input impedance: 1012 Ω typ.
- Fast response time: 2.5 μs typ. for 5 mV overdrive
- Pin-to-pin and functionally compatible with dual bipolar LM393
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 20 Feb 2017 | 20 Feb 2017 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS393CDT | Active | SO-8 | Industrial | Ecopack3 | |
TS393IDT | Active | SO-8 | Industrial | Ecopack3 | |
TS393IPT | Active | TSSOP-8L | Industrial | Ecopack3 | |
TS393IYDT | Active | SO-8 | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
TS393IYDT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TS393IPT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TS393IDT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TS393CDT | | | distributors No availability of distributors reported, please contact our sales office |
TS393IYDT Active
TS393IPT Active
TS393IDT Active
TS393CDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors