Product overview
Description
The VN5050J-E is a monolithic device made using STMicroelectronics VIPower technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table). The device detects open load condition both in on and off state, when STAT_DIS is left open or driven low. Output shorted to VCC is detected in the off state.
When STAT_DIS is driven high, the STATUS pin is in a high impedance condition.Output current limitation protects the device in overload condition. In case of long duration overload, the device limits the dissipated power to safe level up to thermal shut-down intervention.Thermal shutdown with automatic restart allows the device to recover normal operation as soon as fault condition disappears.
-
All features
- Main
Inrush current active management by power limitation Very low stand-by current 3.0V CMOS compatible input Optimized electromagnetic emission Very low electromagnetic susceptibility In compliance with the 2002/95/EC European directive - Protections
Undervoltage shut-down Overvoltage clamp Output stuck to VCC detection Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Thermal shut down Reverse battery protection (see Figure 27) Electrostatic discharge protection - Diagnostic functions
Open drain status output On state open load detection Off state open load detection Thermal shutdown indication
- Main