Product overview

Description

The VN750-E is a monolithic device designed in STMicroelectronics™ VIPower™ M0-3 technology intended for driving any kind of load with one side connected to ground.

Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table). Active current limitation combined with thermal shutdown and automatic restart help protect the device against overload.

The device detects open load condition in on-state and off-state. Output shorted to VCC is detected in the off-state. Device automatically turns off in case of ground pin disconnection.

  • All features

    • ECOPACK®: lead free and RoHS compliant
    • Automotive Grade: compliance with AEC guidelines
    • CMOS compatible input
    • On-state open-load detection
    • Off-state open-load detection
    • Shorted load protection
    • Undervoltage and overvoltage shutdown
    • Protection against loss of ground
    • Very low standby current
    • Reverse battery protection

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VN750-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VN750B5TR-E
Active
P2PAK Automotive Ecopack1
VN750PTTR-E
Active
PPACK 5 Automotive Ecopack1

VN750B5TR-E

Package:

P2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

P2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

VN750PTTR-E

Package:

PPACK 5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PPACK 5

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VN750PTTR-E
Available at distributors

Distributor availability of VN750PTTR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
VN750B5TR-E
Available at distributors

Distributor availability of VN750B5TR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VN750PTTR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VN750PTTR-E

Distributor Name

Distributor reported inventory date:

VN750B5TR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VN750B5TR-E

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors