VNB35N07-E

Active
Design Win

OMNIFET fully autoprotected Power MOSFET

Download datasheet Order Direct

Product overview

Description

The VNP35N07-E, VNB35N07-E and VNV35NV07-E are monolithic devices made using STMicroelectronics VIPower®technology, intended for replacement of standard Power MOSFETs in DC to 50 KHz applications.

Built-in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.

Fault feedback can be detected by monitoring the voltage at the input pin.

  • All features

    • Automotive qualified
    • Linear current limitation
    • Thermal shutdown
    • Short circuit protection
    • Integrated clamp
    • Low current drawn from input pin
    • Diagnostic feedback through input pin
    • ESD protection
    • Direct access to the gate of the Power MOSFET (analog driving)
    • Compatible with standard Power MOSFET
    • Standard TO-220 package
    • Compliant with 2002/95/EC European directive

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNB35N07-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VNB35N07TR-E
Active
D2PAK Automotive Ecopack1 (*)

VNB35N07TR-E

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VNB35N07TR-E
Available at distributors

Distributor availability of VNB35N07TR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VNB35N07TR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VNB35N07TR-E

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors