Product overview
Description
The VND5050K-E and VND5050J-E are monolithic devices made using STMicroelectronics VIPower M0-5 technology.
they are intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp protects the devices against low energy spikes (see ISO7637 transient compatibility table). The devices detect open load condition both in on and off state, when STAT_DIS is left open or driven low. Output shorted to VCC is detected in the off state. When STAT_DIS is driven high, STATUS pin is in high impedance state. Output current limitation protects the devices in overload condition. In case of long overload duration, the devices limit the dissipated power to a safe level up to thermal shut-down intervention. Thermal shut-down with automatic restart allows the devices to recover normal operation as soon as fault conditions disappear.
-
All features
- Main
Inrush current active management by power limitation Very low stand-by current 3.0V CMOS compatible input Optimized electromagnetic emission Very low electromagnetic susceptibility In compliance with the 2002/95/EC European directive - Protections
Undervoltage shut-down Overvoltage clamp Output stuck to VCC detection Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Thermal shut down Reverse battery protection Electrostatic discharge protection - Diagnostic functions
Open drain status output On state open load detection Off state open load detection Thermal shutdown indication
- Main
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VND5050JTR-E | Active | PowerSSO 12 | Automotive | Ecopack2 (**) |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VND5050JTR-E | | | distributors No availability of distributors reported, please contact our sales office |
VND5050JTR-E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors