VND5E025AY-E

Active

Double-channel high-side driver with analog current sense for automotive applications

Download datasheet

Product overview

Description

The VND5E025AY-E is a double-channel high-side driver manufactured using STMicroelectronics®proprietary VIPower®M0-5 technology and housed in PowerSSO-36 package. The VND5E025AY-E is designed to drive 12 V automotive grounded loads, and to provide protection and diagnostics. It also implements a 3 V and 5 V CMOS-compatible interface for use with any microcontroller.

The device integrates advanced protective functions such as load current limitation, inrush and overload active management by power limitation, overtemperature shut-off with auto-restart and overvoltage active clamp.

A dedicated analog current sense pin is associated with every output channel providing enhanced diagnostic functions including fast detection of overload and short-circuit to ground through power limitation indication, overtemperature indication, short-circuit to VCCdiagnosis.

The current sensing and diagnostic feedback of the whole device can be disabled by pulling the CS_DIS pin high to share the external sense resistor with similar devices.

  • All features

    • General
      • Very low standby current
      • 3 V CMOS compatible inputs
      • Optimized electromagnetic emissions
      • Very low electromagnetic susceptibility
      • Compliance with European directive 2002/95/EC
      • Very low current sense leakage
    • Diagnostic functions
      • Proportional load current sense
      • OFF-state open-load detection
      • Current sense disable
      • Thermal shutdown indication
      • Output short to VCCdetection
      • Over load and short to ground (power limitation) indication
    • Protection
      • Undervoltage shutdown
      • Over voltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Protection against loss of ground and loss of VCC
      • Over temperature shutdown with autorestart (thermal shutdown)
      • Reverse battery protection with self switch on of the Power MOSFET
      • Electrostatic discharge protection
      • Inrush current active management by power limitation

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.