Product overview
Description
The VND5T016ASP-E is a device made using STMicroelectronics® VIPower® technology, intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes. This device integrates an analog current sense which delivers a current proportional to the load current. Fault conditions such as overload, overtemperature or short to VCC are reported via the current sense pin.
Output current limitation protects the device in overload condition. The device will latch off in case of overload or thermal shutdown.
The device is reset by a low level pass on the fault reset standby pin.
A permanent low level on the inputs and fault reset standby pin disables all outputs and sets the device in standby mode.
-
All features
- General
- Very low standby current
- 3.0 V CMOS compatible input
- Optimized electromagnetic emission
- Very low electromagnetic susceptibility
- Compliance with European directive 2002/95/EC
- Fault reset standby pin (FR_Stby)
- Diagnostic functions
- Proportional load current sense
- Current sense precision for wide range currents
- Off state open load detection
- Output short to VCC detection
- Overload and short to ground latch-off
- Thermal shutdown latch-off
- Very low current sense leakage
- Protections
- Undervoltage shutdown
- Overvoltage clamp
- Load current limitation
- Self limiting of fast thermal transients
- Protection against loss of ground and loss of VCC
- Thermal shutdown
- Reverse battery protected with self switch of the PowerMOS
- Electrostatic discharge protection
- General
You might also like...
Featured Videos
Discover benefits of VIPower M05-T technology
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VND5T016ASPTR-E | Active | PowerSO 16 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (max) | Operating Temperature (°C) (min) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VND5T016ASPTR-E | | | distributors No availability of distributors reported, please contact our sales office |
|
VND5T016ASPTR-E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors