Product overview
Description
The VNF1048F is an advanced controller for Power MOSFET in high-side configuration, designed for the implementation of an intelligent high-side switch for 12 V, 24 V, and 48 V automotive applications. The control IC is interfaced to a host microcontroller through a 3.3 V and 5 V CMOS-compatible SPI interface and provides protection and diagnostics to the system.
-
All features
- AEC-Q100 qualified
- General
- High-side switch control IC with eFuse protection for 12 V, 24 V, and 48 V automotive applications
- SPI secondary interface for host control
- 32-bit ST-SPI interface compatible with 3.3 V and 5 V CMOS level
- 2 stage charge pump
- Gate drive for an external MOSFET in high-side configuration
- High precision uni-directional digital current sense via SPI through an external high-side shunt resistor
- Input for an NTC resistor to monitor the external MOSFET temperature
- Very low standby current
- Robust fail-safe functionality through internal and external controls
- SPI register lock-out by a dedicated digital input pin
- Integrated ADC for TJ, VNTC, VOUT, and VDS conversion
- Protections
- Battery undervoltage shutdown
- External MOSFET desaturation shutdown configurable via SPI
- Hard short circuit latch-off configurable via SPI
- Current vs time latch-off configurable via SPI (fuse-emulation)
- Device overtemperature shutdown
- External MOSFET overtemperature shutdown
- Intelligent high current fuse replacement for automotive applications
- Especially, intended for automotive power distribution applications
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
8.0 | 20 Nov 2023 | 20 Nov 2023 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 10 Nov 2022 | 10 Nov 2022 | ||
1.0 | 31 Oct 2024 | 31 Oct 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VNF1048FTR | Active | QFN-32L WF | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
VNF1048FTR | Active | 2.4801 / 1k | 1 distributors | QFN-32L WF | Tape and Reel | THAILAND | EAR99 | NEC | -40 | 150 |
VNF1048FTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors