VNH9030AQ

Active

Automotive fully integrated H-bridge motor driver

Download datasheet Order Direct

Product overview

Description

The VNH9030AQ is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. All switches are designed using STMicroelectronics well known and proven proprietary VIPower technology that allows to efficiently integrate on the same die a true Power MOSFET with an intelligent signal/protection circuitry. The three dices are assembled in a QFN 6x6 triple pad 26+2L package equipped with three exposed islands for optimized dissipation performances. This package is specifically designed for the harsh automotive environment and offers improved thermal performance thanks to exposed die pads. The input signals INA and INB can directly interface the microcontroller to select the motor direction and the brake to VCC condition. Two selection pins (SEL0 and SEL1) to address the information are available on the multisense to the microcontroller. The multisense pin allows monitoring the motor current by delivering a current proportional to the motor current value and provides the diagnostic feedback and Case temperature according to the implemented truth table. The PH_OUT pin provides feedback on the OUTA and OUTB state for safety-relevant functions. The PWM, up to 25 kHz, allows controlling the speed of the motor in all possible conditions or selecting the brake to GND condition. In all cases, a low-level state on the PWM pin turns off both the LSA and LSB switches.

  • All features

    • AEC-Q100 qualified
    • 3 V CMOS compatible inputs
    • Undervoltage shutdown
    • Overvoltage clamp
    • Thermal shutdown
    • Cross-conduction protection
    • Current and power limitation
    • Very low standby power consumption
    • Protection against loss of ground and loss of VCC
    • PWM operation up to 25 kHz
    • Multisense monitoring functions
      • Analog motor current feedback
      • Chip temperature monitoring
    • Multisense diagnostic functions
      • Output short to ground detection
      • Thermal shutdown indication
      • OFF-state open-load detection
      • High-side power limitation indication
      • Low-side overcurrent shutdown indication
      • Output short to VCC detection
    • Output protected against short to ground and short to VCC
    • Standby mode
    • Half bridge operation

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.