Product overview
Description
EV-VNH9030AQ, EV-VNH9045AQ and EV-VNH9090AQ provide you an easy way to connect ST VIPower M0-9 DC motor drivers into your existing prototype circuitry. This evaluation board comes preassembled with VNH90xxAQ. On board the minimum set of electrical components (as for device datasheet recommendation), enabling the user to directly connect the load, the power supply and the microcontroller without any additional effort in external component design and connection.
VNH90xxAQ is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. Both switches are designed using ST proprietary VIPower M09 technology which allows efficient integration of a true power MOSFET with intelligent signal/protection circuitry on the same die. The three dies are assembled in a QFN 6x6 package equipped with three exposed islands for optimized dissipation performances.
This package is specifically designed for the harsh automotive environment and offers improved thermal performance thanks to exposed die pads. The input signals INA and INB can directly interface the microcontroller to select the motor direction and the brake condition. Two selection pins (SEL0 and SEL1) are available to address to the microcontroller the information available on the multisense pin and Phase_OUT pin. The multisense pin allows to monitor the motor current by delivering a current proportional to the motor current value and also provides the diagnostic feedback. The Phase_OUT pin provides feedback of OUT status confirming the motor is driven properly.
The PWM, up to 25 kHz, allows to control the speed of the motor in all possible conditions.
-
All features
- Simple single IC application board dedicated for VNH90xxAQ
- Provides electrical connectivity and thermal heat-sinking for easy prototyping
You might also like...
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|
EV-VNH9030AQ | Active | Not compliant | - | |
EV-VNH9030AQ
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EV-VNH9030AQ | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EV-VNH9030AQ Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors