VNP10N06

Obsolete
Design Win

OMNIFET: FULLY AUTOPROTECTED POWER MOSFET

Download datasheet

Product overview

Description

The VNP10N06 is a monolithic device made using STMicroelectronics VIPower Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications.

Built-in thermal shut-down, linear current limitation and overvoltage clamp protect the chip n harsh enviroments.

  • All features

    • STANDARD TO-220 PACKAGE
    • HIGH NOISE IMMUNITY
    • ESD PROTECTION
    • LOGIC LEVEL INPUT THRESHOLD
    • LINEAR CURRENT LIMITATION
    • SHORT CIRCUIT PROTECTION
    • THERMAL SHUT DOWN
    • LOW CURRENT DRAWN FROM INPUT PIN
    • SCHMITT TRIGGER ON INPUT
    • INTEGRATED CLAMP

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNP10N06

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models