Product overview
Description
The VNP10N07 is a monolithic device made using STMicroelectronics VIPower Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications.
Built-in thermal shut-down, linear current limitation and overvoltage clamp protect the chip in harsh enviroments.
Fault feedback can be detected by monitoring the voltage at the input pin.
-
All features
- STANDARD TO-220 PACKAGE
- COMPATIBLE WITH STANDARD POWER MOSFET
- ESD PROTECTION
- DIAGNOSTIC FEEDBACK THROUGH INPUT PIN
- LINEAR CURRENT LIMITATION
- SHORT CIRCUIT PROTECTION
- THERMAL SHUT DOWN
- LOW CURRENT DRAWN FROM INPUT PIN
- DIRECT ACCESS TO THE GATE OF THE POWER MOSFET (ANALOG DRIVING)
- INTEGRATED CLAMP
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VNP10N07-E | Active | TO-220AB | Automotive | Ecopack2 |
VNP10N07-E
Package:
TO-220ABMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VNP10N07-E | | | distributors No availability of distributors reported, please contact our sales office |
VNP10N07-E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors