Product overview
Description
The VNP35N07-E, VNB35N07-E and VNV35NV07-E are monolithic devices made using STMicroelectronics VIPower®technology, intended for replacement of standard Power MOSFETs in DC to 50 KHz applications.
Built-in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.
Fault feedback can be detected by monitoring the voltage at the input pin.
-
All features
- Automotive qualified
- Linear current limitation
- Thermal shutdown
- Short circuit protection
- Integrated clamp
- Low current drawn from input pin
- Diagnostic feedback through input pin
- ESD protection
- Direct access to the gate of the Power MOSFET (analog driving)
- Compatible with standard Power MOSFET
- Standard TO-220 package
- Compliant with 2002/95/EC European directive
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VNP35N07-E | Active | TO-220AB | Automotive | Ecopack2 (**) |
VNP35N07-E
Package:
TO-220ABMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VNP35N07-E | | | distributors No availability of distributors reported, please contact our sales office |
VNP35N07-E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors