Product overview
Description
The FDA2100BLV is a new BCD technology dual bridge class D amplifier, specially intended for car radio applications.
Thanks to the BCD6-SOI (Silicon On Insulation) technology it is possible to integrate a high performance D/A converter together with powerful MOSFET output amplifier working in class D, to get an outstanding efficiency with respect to the standard class AB.
The D/A conversion on board allows the performance to reach an outstanding 110 dB S/N ratio with 105 dB of dynamic range. The feedback loop includes the output L-C low-pass filter, allowing superior frequency response linearity and lower distortion independently of the inductor and capacitor quality.
A full diagnostics array communicates the status of each speaker through the I2C bus. The possibility to control the device by means of the I2C bus makes FDA2100BLV very flexible.
Thanks to the solutions implemented to solve the EMI problems, the device can be used in the standard single DIN car-radio box together with the tuner.
A built-in step-up driver allows up to 150 W output power with the standard 14 V supply voltage.
The FDA2100BLV is moreover compliant to the most recent OEM specifications for low voltage operation (so called 'start-stop' battery profile during engine stop), helping car manufacturers to reduce the overall emissions and thus contributing to environment protection.
-
All features
- AEC-Q100 qualified
- Integrated 105 dB D/A conversion
- I2S & TDM digital input (3.3/1.8 V)
- Input sampling frequency: 44.1kHz, 48 kHz, 96 kHz, 192 kHz
- Step-up driver included
- EMI control for FM/AM compatibility
- Dithering possibility
- Capable to operate down to 6 V (e.g.'start-stop')
- 6 V - 35 V operating range
- Low component count output low-pass filter
- Output low-pass filter included in the feedback
- Low radiation function (LRF)
- High output power capability
- 2 x 80 W/4 Ω @ 25 V, 1 kHz, 10% THD
- 2 x 140 W/4 Ω @ 35 V, 1 kHz, 10% THD
- 1 x 150 W/2 Ω @ 25 V, 1 kHz, 10% THD
- Full I2C bus driving (3.3/1.8 V):
- I2C bus digital diagnostics (including DC and AC load detection); AC and DC loudspeaker diagnostic
- Very flexible fault detection though integrated diagnostic
- Protected against several kinds of misconnections
- Offset detector (play or mute mode)
- Two independent short circuit protections
- Clipping detector
- C-MOS compatible enable pin (3.3/5 V)
- ESD protection
- Package: TQFP64 exposed pad up
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
FDA2100BLV | NRND | TQFP 64 10x10x1.0 | Automotive | Ecopack2 | |
FDA2100BLV-T | NRND | TQFP 64 10x10x1.0 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
FDA2100BLV-T | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
FDA2100BLV | | | distributors No availability of distributors reported, please contact our sales office |
FDA2100BLV-T NRND
FDA2100BLV NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors