FDA2100LV

NRND
Design Win

2 x 180 W / 1 x 300 W PWM digital input power amplifier with built-in diagnostics features and step-up driver

Download databrief

Product overview

Description

The FDA2100LV is a new BCD technology dual bridge class D amplifier, specially intended for car radio applications.

Thanks to the BCD6-SOI (Silicon On Insulation) technology it is possible to integrate a high performance D/A converter together with powerful MOSFET output amplifier working in class D, to get outstanding efficiency with respect to the standard class AB.

The D/A conversion on board allows the performance to reach an outstanding 110 dB S/N ratio with 105 dB of dynamic range. The feedback loop includes the output L-C low-pass filter, allowing superior frequency response linearity and lower distortion independently of the inductor and capacitor quality.

A full diagnostics array communicates the status of each speaker through the I2C bus. The possibility to control the device by means of the I2C bus makes FDA2100LV very flexible.

Thanks to the solutions implemented to solve the EMI problems, the device can be used in the standard single DIN car-radio box together with the tuner.

A built-in step-up driver allows up to 150 W output power with the standard 14 V supply voltage.

The FDA2100LV is moreover compliant to the most recent OEM specifications for low voltage operation (so called 'start-stop' battery profile during engine stop), helping car manufacturers to reduce the overall emissions and thus contributing to environment protection.

  • All features

    • Integrated 105 dB D/A conversion
    • I2S & TDM digital input (3.3/1.8 V)
    • Input sampling frequency: 44.1kHz, 48 kHz, 96 kHz, 192 kHz
    • Step-up driver included
    • EMI control for FM/AM compatibility
    • Dithering possibility
    • Capable to operate down to 6 V (e.g."start-stop")
    • 6 V - 35 V operating range (RL= 8 Ω)
    • Low component count output low-pass filter
    • Output low-pass filter included in the feedback
    • Low radiation function (LRF)
    • High output power capability
      • 2 x 80 W/4 Ω @ 25 V, 1 kHz, 10 % THD
      • 2 x 120 W/4 Ω @ 30 V, 1 kHz, 10 % THD
      • 1 x 150 W/2 Ω @ 25 V, 1 kHz, 10 % THD
    • Full I2C bus driving (3.3/1.8 V):
      • I2C bus digital diagnostics (including DC and AC load detection); AC and DC loudspeaker diagnostic
    • Very flexible fault detection through integrated diagnostic
    • Protected against several kinds of misconnections
    • Offset detector (play or mute mode)
    • Two independent short circuit protections
    • Clipping detector
    • C-MOS compatible enable pin (3.3/5 V)
    • ESD protection
    • Package: TQFP64 exposed pad up

EDA Symbols, Footprints and 3D Models

STMicroelectronics - FDA2100LV

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
FDA2100LV
NRND
TQFP 64 10x10x1.0 Automotive Ecopack2
FDA2100LV-T
NRND
TQFP 64 10x10x1.0 Automotive Ecopack2

FDA2100LV

Package:

TQFP 64 10x10x1.0

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TQFP 64 10x10x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

FDA2100LV-T

Package:

TQFP 64 10x10x1.0

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TQFP 64 10x10x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
FDA2100LV-T
Available at distributors

Distributor availability of FDA2100LV-T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
FDA2100LV
Available at distributors

Distributor availability of FDA2100LV

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

FDA2100LV-T NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

FDA2100LV-T

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

FDA2100LV NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

FDA2100LV

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors