Product overview
Featured Videos
Power amplifier system for automotive applications
Get started with ST's FDA801 - Best Car Radio ClassD efficiency on the market - 4x50 W class-D digital input power amplifier with I2C diagnostics and low voltage operation
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 16 Nov 2015 | 16 Nov 2015 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 04 Aug 2023 | 04 Aug 2023 |
Selection Guides (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 08 Apr 2025 | 08 Apr 2025 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 08 Apr 2025 | 08 Apr 2025 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - FDA801B
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
FDA801B-VYT | Active | LQFP | Automotive | Ecopack2 | |
FDA801B-VYY | Active | LQFP | Automotive | Ecopack2 |
Marketing Status
Package
LQFP
Grade
Automotive
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||
FDA801B-VYY | Active | 9.9776 / 1k | Available at distributors Distributor availability of FDA801B-VYY
Distributor reported inventory date: | | | | Buy from Distributor | | LQFP | Tray | MALAYSIA | EAR99 | NEC | -40 | 105 | ||||||||
FDA801B-VYT | Active | 9.9776 / 1k | Available at distributors Distributor availability of FDA801B-VYT
Distributor reported inventory date: | | | | Buy from Distributor | | LQFP | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 105 |
FDA801B-VYY Active
Part Number:
FDA801B-VYY
Operating Temperature (°C)
Min:
-40
Max:
105
Distributor reported inventory date:
Stock
Min.Order
FDA801B-VYT Active
Part Number:
FDA801B-VYT
Operating Temperature (°C)
Min:
-40
Max:
105
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors