Product overview
Description
The FDA802 is a dual bridge class D amplifier, designed in the most advanced BCD technology specially intended for car radio applications.
The FDA802 integrates a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared to the standard class AB.
The integrated D/A converter allows to reach outstanding performances (110 dB S/N ratio with 110 dB of dynamic range).
Thanks to the high-voltage MOSFET output stages it can operate both under standard car battery (6-18 V) and under boosted power supply (up to 50 V) to reach the highest possible power with integrated solution.
The feedback loop is including the output L-C low-pass filter, allowing superior frequency response linearity and lower distortion independently from the inductor and capacitor quality.
FDA802 is fully configurable through I2C bus interface and integrates a complete diagnostics array specially intended for automotive applications.
Thanks to the solutions implemented to solve the EMI problems, the device is intended to be used in the standard single DIN car-radio box together with the tuner.
Moreover FDA802 is able to work with power supply as low as 5.5 V, thus supporting the most recent low voltage ('start-stop') car-makers specification.
-
All features
- AEC-Q100 (rev. G) qualified
- Integrated 110 dB D/A conversion
- I2S and TDM digital input (3.3/1.8 V)
- Input sampling frequency: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
- Full I2C bus driving (3.3/1.8 V) with 8 different I2C bus addresses
- EMI control for FM/AM compatibility
- EMI compliance evaluated following normative IEC61967-4 and IEC62132-4
- Low radiation function (LRF)
- Very low quiescent current
- Output low-pass filter included in the feedback allowing outstanding audio performances
- Wide operating supply range: target 5.5 V-50 V
- MOSFET power outputs allowing high output power capability under step-up voltage:
- 2 x 120 W /4 Ω @ 35 V, 1 kHz THD = 1%(2 x150 W /4 Ω @ 35 V, 1 kHz THD =10%)
- 2 x 140 W /8 Ω @ 50 V, 1 kHz THD = 1% (2 x180 W /8 Ω @ 50 V, 1 kHz THD =10%)
- 2 x 270 W /8 Ω @ 50 V max output power
- Operation under standard car battery with high output power:
- 2 x 22 W /4 Ω @ 14 V, 1 kHz THD = 1%(2 x 28 W /4 Ω @ 14 V, 1 kHz THD = 10%)
- 2 x 37 W /2 Ω @ 14 V, 1 kHz THD = 1%(2 x 46 W /2 Ω @ 14 V, 1 kHz THD = 10%)
- Possibility to drive 2 Ω loads (until 18 V)
- Independent channel operation
- I2C bus diagnostics:
- Short to Vcc/GND diagnostic (including soft shorts up to 1k Ω)
- DC load diagnostic
- AC load diagnostic (working both with internally generated and externally generated tone)
- Integrated fault protection
- Input and output offset detector
- Clipping detector
- Legacy mode ('no I2C' mode)
- Short circuit and ESD integrated protections
- Package: LQFP64 exposed pad up
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
FDA802-VYT | NRND | LQFP | Automotive | Ecopack2 | |
FDA802-VYY | NRND | LQFP | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
FDA802-VYT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
FDA802-VYY | | | distributors No availability of distributors reported, please contact our sales office |
FDA802-VYT NRND
FDA802-VYY NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors