FDA802SB

Active

2 channels class-D digital input automotive power amplifier with I2C diagnostics and low voltage operation for car radio applications

Download databrief

Product overview

Description

The FDA802SB is a dual bridge class D amplifier, designed in the most advanced BCD technology specially intended for car radio applications.The FDA802SB integrates a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared with the standard class AB.

The integrated D/A converter allows to reach outstanding performances (110 dB S/N ratio with 108 dB of dynamic range). Thanks to the high-voltage MOSFET output stages it can operate both under standard car battery (6-18 V) and under boosted power supply (up to 25 V) to reach the highest possible power with integrated solution. The feedback loop includes the output L-C low-pass filter, allowing superior frequency response linearity and lower distortion independently from the inductor and capacitor quality.

FDA802SB is fully configurable through I2C bus interface and integrates a complete diagnostics array specially intended for automotive applications. Thanks to the solutions implemented to solve the EMI problems, the device is intended to be used in the standard single DIN car-radio box together with the tuner. Moreover the FDA802SB is able to work with power supply as low as 5.5 V, thus supporting the most recent low voltage ('start-stop') car-makers specification.

  • All features

    • AEC-Q100 qualified
    • Integrated 110 dB D/A conversion
    • I2S and TDM digital input (3.3/1.8 V)
    • Input sampling frequency: 44.1 kHz, 48 kHz, 96 kHz and 192 kHz
    • Full I2C bus driving (3.3/1.8 V) with 8 different I2C bus addresses
    • Operating supply range: 5.5 V - 25 V
    • EMI compliance evaluated following normative:
      • CISPR25 Class V
      • ISO 11452 2
    • Low radiation function (LRF)
    • Very low quiescent current
    • Output lowpass filter is included in the feedback for outstanding audio performance
    • Operation under standard car battery with high output power:
      • 2 x 22 W /4 Ω @ 14 V, 1 kHz THD = 1%
      • 2 x 28 W /4 Ω @ 14 V, 1 kHz THD = 10%
      • 2 x 37 W /2 Ω @ 14 V, 1 kHz THD = 1%
      • 2 x 46 W /2 Ω @ 14 V, 1 kHz THD = 10%
    • Possibility to drive 2 Ω loads (up to 18 V)
    • Parallel mode for 1 Ω loads (up to 18 V)
    • I2C bus diagnostics:
      • Short to VCC/GND diagnostic
      • DC load diagnostic
      • AC load diagnostic (working both with internally and externally generated tone)
      • Digital impedance-meter (DIM)
    • Integrated fault protection
    • Input and output offset detector
    • Clipping detector
    • Short circuit and ESD integrated protections

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.