STA1080

Active

Automotive Dual Core Processor for Car Radio and Display Audio application

Download datasheet

Product overview

Description

Accordo2 is a device that provides a cost effective microprocessor solution for modern automotive car radio systems, with an embedded powerful Digital Sound Processing subsystem, as well as a MIPS efficient ARM Cortex-R4 processor.

In addition, an ARM Cortex-M3 controller is dedicated for real-time Vehicle Interface Processing.

In terms of peripherals, Accordo2 comes with an exhaustive set of common interfaces (UART/I2S/I2C/USB/MMC) which make the device optimal for implementing a feature reach system as well as a cost effective solution.

The solution is bundled with a complete software package, which allows a very fast system implementation.

Accordo2 manages the entire audio chain from analog or digital inputs to analog or digital outputs, including digital audio media decoding, sample rate conversion among various sources, intelligent routing and audio effects / DSP post processing. With its flexible memory configuration, it allows implementing from very low cost systems based on real time OS, scaling up to demanding applications based on Linux OS.

  • All features

    • AEC-Q100 qualified
    • Core and infrastructure
      • ARM Cortex-R4 MCU running at up to 600 MHz
      • MCU memory organization
        • L1 Cache: 32K instruction, 32K data
        • 32 KB ITCM + 32 KB DTCM
        • 1.25 MB embedded SRAM
        • STA109x SDRAM controller: 16/32-bit data up to 166 MHz
        • STA108x SDRAM controller: 16-bit data up to 166 MHz
        • Serial QIO NOR interface executable in place
        • 16-bit parallel NAND/NOR controller
      • 32-bit watchdog timer
      • 16-channel DMA
      • 8x 32-bit free running times/counters
      • 5x 16-bit extended function timer (EFT) with input capture/output compare and PWM
      • Real time clock (RTC) with fraction readout
    • Audio Subsystem
      • Sound processing DSPs (450MIPS)
      • 1x 6 stereo channels hardware Sample Rate Converter
      • 6x audio DAC with 103 dB SNR A-Weighted
      • 9x Rx / 8x Tx audio interfaces (I2S/ multichannel ports)
      • 1x single ended stereo ADC for AUX IN/Tuner with internal switching logic; 98 dB SNR A-Weighted
      • 1x differential Mono ADC for Voice/Tel-IN with internal switching logic; 105 dB SNR
    • Media Interfaces
      • 2x Secure-Digital Multimedia Memory Card Interface (SD3.0/MMC4.4/SDIO)
      • 2x USB 2.0 (1x Host and 1x Dual Role) with integrated PHY and support of the charging function
      • SPDIF with CDROM block decoder support
    • Display Subsystem
      • STA109x
        • TFT controller up to 1024x1024, 18bpp
        • Resistive Touch Screen Controller
        • Video Input Port, ITU-601/656
        • Graphics acceleration
      • STA108x
        • not present
    • Embedded Isolated Vehicle Interface
      • Dedicated Cortex-M3 core
      • 256KB isolated embedded memory
      • Secured NOR interface
    • I/O Interfaces
      • 1x 10 channels 10-bits ADC
      • 3x I2C multi-master/slave interfaces
      • 4x UART Controllers
      • 3x Synchronous Serial Port (SSP/SPI)
      • GPIO ports
        • STA109x: 7x 32-bit (179 GPIOs)
        • STA108x: 6x 32-bit (130 GPIOs)
      • JTAG based in-circuit emulator (ICE) with Embedded Trace Module
      • CAN ports
        • STA10x5: 2
        • STA10x0: not present
    • Operating Conditions
      • VDD: 1.14 V - 1.26 V
      • VDD_IO: 3.3 V ±10%
      • VDD_IO_ON: 3.3 V ±10%,
      • Ambient temperature range: -40 / +85 °C

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.