Product overview
Description
STA660 is an ARM-based and DSP-based system-on-chip able to receive and decode DAB baseband digital signals and with embedded application SW making it suitable for several different radio application use-cases.
The digital radio standards supported by STA660 are: DAB (ETSI EN 300 401), DAB+ (ETSI TS 102 563) and DMB (ETSI TS 102 428).
-
All features
- AEC-Q100 qualified
- DAB/DAB+/DMB-A digital radio channel decoding
- Multi-standard digital radio source decoding
- Simultaneous reception of two DAB channels
- Two LVDS/I2S interfaces for receiving DAB baseband signals
- SDRAM interface (16 bit data bus)
- I2S input/output digital audio interfaces
- SPI interface
- UART interface
- 1.2 V core supply, 3.3 V I/O
- TFBGA289 package
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Feb 2019 | 26 Feb 2019 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Feb 2022 | 27 Feb 2022 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - STA660
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STA660 | Active | TFBGA 289 15x15x1.2 | Automotive | Ecopack2 | |
STA660TR | Active | TFBGA 289 15x15x1.2 | Automotive | Ecopack2 |
Marketing Status
Package
TFBGA 289 15x15x1.2
Grade
Automotive
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||
STA660 | Active | 11.5315 / 1k | Available at distributors Distributor availability of STA660
Distributor reported inventory date: | | | | Buy from Distributor | | TFBGA 289 15x15x1.2 | Tray | TAIWAN | 3A991.a.2 | NEC | -40 | 85 | ||||||||
STA660TR | Active | 11.5315 / 1k | Available at distributors Distributor availability of STA660TR
Distributor reported inventory date: | | | | Buy from Distributor | | TFBGA 289 15x15x1.2 | Tape and Reel | TAIWAN | 3A991.a.2 | NEC | -40 | 85 |
STA660 Active
Part Number:
STA660
Operating Temperature (°C)
Min:
-40
Max:
85
Distributor reported inventory date:
Stock
Min.Order
STA660TR Active
Part Number:
STA660TR
Operating Temperature (°C)
Min:
-40
Max:
85
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors