STA710

Active

AM/FM/HD-Radio™/DAB automotive digital output tuner

Download databrief

Product overview

Description

STA710 is a single chip, full CMOS, quad-band, dual channel front-end tuner specifically tailored to Software-Defined-Radio (SDR) systems.

When paired with an application processor, STA710 enables the implementation of a SDR solution to receive analog (AM/FM/WX) and digital terrestrial broadcasting standards (e.g. HD-Radio™/DAB/DRM).

STA710 features front-end low-noise amplifiers (LNAs) covering AM band (LW/MW/SW), FM and WX bands, DAB band-III and band-L.

After on-chip IF filtering, the STA710 digitizes the signal with a high dynamic range ΣΔ ADC ahead of the complex phase-quadrature base-band signal down conversion to provide a stable digital base-band output to the companion application processor.

The digital base-band signal is transmitted to the application processor via a flexible and configurable serial digital interface operating either as single-ended I2S, LVDS I2S or JESD204B.

STA710 dual channel architecture enables a straightforward implementation of audio/data foreground-background reception strategies and multipath interference mitigation algorithms such as FM phase-diversity, DAB/DRM Maximal-Ratio-Combining (MRC) inside the companion application processor.

STA710 offers automotive grade and state-of-art RF performances with minimum external component count.

  • All features

    • AEC-Q100 qualified
    • Full automotive grade RFCMOS design
    • Quad-band:
      • AM/FM Band
      • Band-III
      • Band-L
    • Two indipendent reception channels
    • Integrated RF switch matrix in FM
    • Software configurable digital base-band interface (I2S or JESD204B)
    • Compatible with digital radio standards: DAB, DRM, and HD-Radio™
    • Software programmable
    • Very high dynamic range built-in ΣΔ ADC
    • Very low external component count (no pin diodes, transformers or varicap)
    • RoHS compliant small footprint package

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.