TDA7303

NRND
Design Win

audio processor with loudness

Download datasheet

Product overview

Description

The TDA7303 is a volume, tone (bass and treble) balance (left/right) and fader (front/rear) processor for quality audio applications in car radio, Hi-Fi and portable systems.

Selectable input gain and external loudness function are provided. Control is accomplished by serial I2C bus microprocessor interface.

The AC signal setting is obtained by resistor networks and switches combined with operational amplifiers.

Thanks to the used bipolar/CMOS technology, low distortion, low noise and low DC stepping are obtained.

  • All features

    • All functions programmable via serial I2C bus
    • Input multiplexer:3 stereo inputsSelectable input gain for optimal adaptation to different sources
    • Loudness function
    • Volume control in 1.25 dB steps
    • Four speaker attenuators:4 independent speakers control in 1.25d B steps for balance and fader facilitiesIndependent mute function
    • Treble and bass controL

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7303

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TDA7303
NRND
SO-28 Automotive Ecopack1

TDA7303

Package:

SO-28

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-28

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
TDA7303
Available at distributors

Distributor availability of TDA7303

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7303 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7303

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors