Product overview
Description
The TDA7375 is a new technology class AB car radio amplifier able to work either in DUAL BRIDGE or QUAD SINGLE ENDED configuration.
The exclusive fully complementary structure of the output stage and the internally fixed gain guarantees the highest possible power performances with extremely reduced component count.
The on-board clip detector simplifies gain compression operation. The fault diagnostics makes it possible to detect mistakes during car radio set assembly and wiring in the car.
-
All features
- HIGH OUTPUT POWER CAPABILITY:
2 x 40W max./4Ω 2 x 35W/4Ω EIAJ 2 x 35W/4Ω EIAJ 2 x 25W/4Ω @14.4V, 1KHz, 10% 4 x 7W/4Ω @14.4V,1KHz, 10% 4 x 12W/2Ω @14.4V, 1KHz, 10% - ST-BY FUNCTION (CMOS COMPATIBLE)
- MINIMUM EXTERNAL COMPONENTS COUNT:
NO BOOTSTRAP CAPACITORS NO BOUCHEROT CELLS INTERNALLY FIXED GAIN (26dB BTL) - DIAGNOSTICS FACILITY FOR:
CLIPPING OUT TO GND SHORT OUT TO VS SHORT SOFT SHORT AT TURN-ON THERMAL SHUTDOWN PROXIMITY - NO AUDIBLE POP DURING ST-BY OPERATIONS
- HIGH OUTPUT POWER CAPABILITY:
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
E-TDA7375V | Active | MW 15L | Automotive | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
E-TDA7375V | | | distributors No availability of distributors reported, please contact our sales office |
E-TDA7375V Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors