TDA7387

Active
Design Win

4 x 41 W quad bridge car radio amplifier

Download datasheet

Product overview

Description

The TDA7387 is an AB class audio power amplifier, packaged in Flexiwatt 25 and designed for high end car radio applications.

Based on a fully complementary PNP/NPN configuration, the TDA7387 allows a rail to rail output voltage swing with no need of bootstrap capacitors. The extremely reduced boundary components count allows very compact sets.

  • All features

    • High output power capability:
      • 4 x 41 W / 4 Ω max.
    • Low distortion
    • Low output noise
    • Standby function
    • Mute function
    • Automute at min. supply voltage detection
    • Low external component count:
      • Internally fixed gain (26 dB)
      • No external compensation
      • No bootstrap capacitors
    • Protections:
      • Output short circuit to GND, to VS, across the load
      • Very inductive loads
      • Overrating chip temperature with soft thermal limiter
      • Load dump voltage
      • Fortuitous open GND
      • Reversed battery
      • ESD

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7387

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TDA7387
Active
FLEXIWATT FM2 25 Automotive Ecopack2
TDA7387EP
Active
FLEXIWATT ePad Automotive Ecopack2
TDA7387EPAG
Active
FLEXIWATT ePad Automotive Ecopack2

TDA7387

Package:

FLEXIWATT FM2 25

Material Declaration**:

PDF XML

Marketing Status

Active

Package

FLEXIWATT FM2 25

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7387EP

Package:

FLEXIWATT ePad

Material Declaration**:

PDF

Marketing Status

Active

Package

FLEXIWATT ePad

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7387EPAG

Package:

FLEXIWATT ePad

Material Declaration**:

Marketing Status

Active

Package

FLEXIWATT ePad

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TDA7387EPAG
Available at distributors

Distributor availability of TDA7387EPAG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7387
Available at distributors

Distributor availability of TDA7387

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7387EP
Available at distributors

Distributor availability of TDA7387EP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7387EPAG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7387EPAG

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7387 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7387

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7387EP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7387EP

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors