TDA7391

Active
Design Win

35 W bridge car radio amplifier

Download datasheet Order Direct

Product overview

Description

The TDA7391 is a bridge class AB audio power amplifier specially intended for car radio high power applications.

The high power capability together with the possibility to operate either in differential input mode or single ended input mode makes it suitable for boosters and high end car radio equipments. The exclusive fully complementary output stage and the internal fixed gain configuration drop the external component count.

The on board clipping detector allows easy implementation of gain compression systems.

  • All features

    • High power capability:
      • 40 W/4 Ω max
      • 35 W/4 Ω EIAJ
      • 45 W/3.2 Ω max
      • 40 W/3.2 Ω EIAJ
      • 32 W/3.2 Ω @ VS= 14.4 V, f = 1 kHz, d = 10 %
      • 26 W/4 Ω @ VS= 14.4 V, f = 1 kHz, d = 10 %
    • DIfferential inputs (either single ended or differential input signal are accepted)
    • Minimum external component count:
      • No bootstrap capacitors
      • No Boucherot cells
      • Internally fixed gain (30 dB)
      • No SVR Capacitor
    • Standby function (CMOS compatible)
    • Programmable turn-on/off delay
    • No audible pop during mute and standby operations
    • Protections:
      • Short circuit (to GND, to VS, across the load)
      • Very inductive loads
      • Chip over temperature
      • Load dump
      • Open GND
      • ESD

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7391

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TDA7391
Active
MW 11L Automotive Ecopack2

TDA7391

Package:

MW 11L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MW 11L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TDA7391
Available at distributors

Distributor availability of TDA7391

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7391 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7391

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors