Product overview
Description
The TDA7396 is a BRIDGE class AB audio power amplifier especially intended for car radio High Power applications.
The 2
The exclusive fully complementary output stage and the internally fixed gain configuration drop the external component count.
The on board clipping detector allows easy implementation of gain compression systems.
The diagnostics facility allows to detect any mistakes during car radio set assembly and wiring in the car.
-
All features
- SYNCHRONIZING PIN FOR SIMULTANEOUS TURN-ON IN MULTI-DEVICE APPLICATIONS
- AUTOMUTE AT MINIMUM SUPPLY VOLTAGE DETECTION
- HIGH POWER CAPABILITY:\t\t
65W/2 MAX\t\t 60W/2 EIAJ\t\t 45W/2 @ VS= 14.4V, f = 1KHz, d = 10%\t\t - MINIMUM EXTERNAL COMPONENT COUNT:\t\t
NO BOOTSTRAP CAPACITORS\t\t NO BOUCHEROT CELLS\t\t INTERNALLY FIXED GAIN (26dB)\t\t NO SVR CAPACITOR\t\t - DIFFERENTIAL INPUTS (EITHER SINGLE ENDED OR DIFFERENTIAL INPUT SIGNALS ARE ACCEPTED)
- AUTOMATIC MUTE DURING TURN-ON/OFF
- NO AUDIBLE POP DURING MUTE AND STBY OPERATIONS
- ST-BY FUNCTION (CMOS COMPATIBLE)
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
E-TDA7396 | Active | MW 11L | Automotive | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
E-TDA7396 | | | distributors No availability of distributors reported, please contact our sales office |
E-TDA7396 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors