TDA7560

Active

4 x 51 W quad bridge car radio amplifier

Download datasheet Order Direct

Product overview

Description

The TDA7560 is a breakthrough BCD (Bipolar / CMOS / DMOS) technology class AB audio power amplifier in Flexiwatt 25 package designed for high power car radio.

The fully complementary P-Channel/N-Channel output structure allows a rail to rail output voltage swing which, combined with high output current and minimized saturation losses sets new power references in the car-radio field, with unparalleled distortion performances.

  • All features

    • Superior output power capability:
      • 4 x 51 W/4 Ω max.
      • 4 x 45 W/4 Ω EIAJ
      • 4 x 30 W/4 Ω @ 14.4 V, 1 kHz, 10 %
      • 4 x 80 W/2 Ω max.
      • 4 x 77 W/2 Ω EIAJ
      • 4 x 55 W/2 Ω @ 14.4 V, 1 kHz, 10 %
    • Multipower BCD technology
    • MOSFET output power stage
    • Excellent 2 Ω driving capability
    • Hi-Fi class distortion
    • Low output noise
    • Standby function
    • Mute function
    • Automute at min. supply voltage detection
    • Low external component count:
      • Internally fixed gain (26 dB)
      • No external compensation
      • No bootstrap capacitors
    • On board 0.35 A high side driver
    • Protections:
      • Output short circuit to GND, to VS, across the load
      • Very inductive loads
      • Overrating chip temperature with soft thermal limiter
      • Output DC offset detection
      • Load dump voltage
      • Fortuitous open GND
      • Reversed battery
      • ESD

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.