TDA7567PD

Active
Design Win

4 x 50 W differential quad power amplifier with built-in diagnostics features

Download datasheet Order Direct

Product overview

Description

The TDA7567PD is a new BCD technology quad bridge power amplifier in PowerSO36 package specially intended for automotive applications.

Thanks to the DMOS output stage the TDA7567PD has a very low distortion allowing a clear powerful sound. Among the features, its superior efficiency performance coming from the internal exclusive structure, makes it the most suitable device to simplify the thermal management in high power sets.

The dissipated output power under average listening condition is in fact reduced up to 50 % when compared to the level provided by conventional class AB solutions.

This device is equipped with a full diagnostics array that communicates the status of each speaker through the I2C bus.

The I2C bus can be disabled and the device can be controlled by standby/mute pin.

  • All features

    • Multipower BCD technology
    • MOSFET output power stage
    • DMOS power output
    • Differential Input
    • New high efficiency (class SB)
    • High output power capability 4x28 W/4 Ω @ 14.4 V, 1 kHz, 10% THD, 4x50 W MAX power
    • Max. output power 4x72 W/2 Ω
    • Full I2C bus driving:
      • Standby
      • Independent front/rear soft play/mute
      • Selectable gain 26 dB /16 dB (for low noise line output function)
      • High efficiency enable/disable
      • I2C bus digital diagnostics (including DC and AC load detection)
    • Operates both in I2C and non-I2C bus mode
    • Two selectable I2C bus addresses
    • Full fault protection
    • DC offset detection
    • Four independent short circuit protection
    • Clipping detector pin with selectable threshold (2 %/10 %)
    • Standby/mute pin
    • Linear thermal shutdown with multiple thermal warning
    • ESD protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7567PD

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TDA7567PD
Active
PowerSO 36 Automotive Ecopack2
TDA7567PDTR
Active
PowerSO 36 Automotive Ecopack2

TDA7567PD

Package:

PowerSO 36

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7567PDTR

Package:

PowerSO 36

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TDA7567PD
Available at distributors

Distributor availability of TDA7567PD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7567PDTR
Available at distributors

Distributor availability of TDA7567PDTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7567PD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7567PD

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7567PDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7567PDTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors