TDA7569BDLVPD

Active
Design Win

4 x 50 W differential power amplifier with full I2C diagnostics, high efficiency and low voltage operation

Download datasheet

Product overview

Description

The TDA7569BDLVPD is the most advanced BCD technology quad bridge car radio amplifier, including a wide range of innovative features.

The TDA7569BDLVPD is equipped with the most complete diagnostics array that communicates the status of each speaker through the I2C bus. The differential input stage improves the disturbance rejection.

The dissipated output power under average listening condition is significantly reduced when compared to the conventional class AB solutions, thanks to the innovative internal design. Moreover it has been designed to be very robust against several kinds of misconnections.

It is moreover compliant to the most recent OEM specifications for low voltage operation (so called 'start-stop' battery profile during engine stop), helping car manufacturers to reduce the overall emissions and thus contributing to environment protection.

  • All features

    • Multipower BCD technology
    • MOSFET output power stage
    • DMOS power output
    • Differential input
    • Class SB high efficiency
    • High output power capability:
      • 4x28 W/4 Ω @ 14.4 V, f = 1 kHz, 10% THD
      • 4x50 W/2 Ω @ 14.4 V, f = 1 kHz, 10% THD
    • Max power 4 x 75 W / 2 Ω
    • Full I2C bus driving:
      • Standby
      • Independent front/rear soft play/mute
      • Selectable gain 26 dB /16 dB (for low noise line output function)
      • High efficiency enable/disable
      • I2C bus digital diagnostics (including DC bus AC load detection)
    • Fault detection through integrated diagnostics
    • DC offset detection
    • Four independent short circuit protection
    • Clipping detector pin with selectable threshold (2 %/10 %)
    • Standby/mute pin
    • Linear thermal shutdown with multiple thermal warning
    • ESD protection
    • Very robust against any kind of misconnection
    • Improved SVR suppression during battery transients
    • Capable to play down to 6 V (e.g. “Start-stop”)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7569BDLVPD

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TDA7569BDLVPD
Active
PowerSO 36 Automotive Ecopack2
TDA7569BDLVPDTR
Active
PowerSO 36 Automotive Ecopack2

TDA7569BDLVPD

Package:

PowerSO 36

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7569BDLVPDTR

Package:

PowerSO 36

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TDA7569BDLVPD
Available at distributors

Distributor availability of TDA7569BDLVPD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7569BDLVPDTR
Available at distributors

Distributor availability of TDA7569BDLVPDTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7569BDLVPD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7569BDLVPD

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7569BDLVPDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7569BDLVPDTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors