TDA7576B

Active
Design Win

Dual bridge MOSFET power amplifier for 24 V systems

Download datasheet Order Direct

Product overview

Description

The TDA7576B is a dual bridge power amplifier with MOSFET output power stages. It has been specifically designed for 24 V power supply systems making it compatible with truck/bus applications.

The feedback topology allows excellent distortion performances and the integrated buffer minimizes the need for external components. The fully complementary P-channel/N-channel output structure allows rail-to-rail output voltage swing minimizing saturation losses.

The TDA7576B integrates a DC offset detector, a clipping detector and a diagnostic output.

  • All features

    • Multipower BCD technology
    • 24 V battery operation
    • MOSFET output power stage
    • High output power capability
      • 2 x 20 W/4 Ω @ 24 V, 1 kHz; 10 %
    • Minimized external components
      • No decoupling capacitors
      • No bootstrap capacitor
      • No external compensation
      • Internally fixed gain
    • Standby function
    • Mute function
    • Diagnostic pin for:
      • clip detector (THD 2 %)
      • short circuit detection
      • thermal protection
    • Output DC offset detection
    • Protections:
      • 60 V load dump
      • Overrating chip temperature
      • Out short circuit protection (to GND, Vcc and across the load)
      • ESD

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7576B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TDA7576B
Active
MW 15L Automotive Ecopack1

TDA7576B

Package:

MW 15L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MW 15L

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TDA7576B
Available at distributors

Distributor availability of TDA7576B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7576B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7576B

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors