TDA7577BLV

Active
Design Win

2 x 75 W dual-bridge power amplifier with I2C complete diagnostics and "start-stop" profile (6 V operation)

Download datasheet

Product overview

Description

The TDA7577BLV is a new MOSFET dual bridge amplifier specially intended for car radio applications. Thanks to the DMOS output stage the TDA7577BLV has a very low distortion allowing a clear powerful sound, together with high output power capability.

It is a very flexible device capable to support the most demanding specifications in terms of power dissipation and battery transitions: its superior efficiency performance, coming from the internal exclusive structure, can reduce the dissipated output power up to the 50 % (when compared to conventional class AB solutions). Moreover it is compliant to the recent OEM specifications thanks to the capability to work down to 6 V ('start-stop' compatibility).

This device is also equipped with a full diagnostic array that communicates the status of each speaker through the I2C bus. TDA7577BLV can also drive 1 Ω loads (with parallel connection of the outputs).

It is possible also to exclude the I2C bus interface, controlling the device by means of the usual ST-BY and MUTE pins.

  • All features

    • MOSFET (DMOS) output power stage
    • High-efficiency (class SB)
    • Single-channel 1 Ω driving capability
      • 84 W undistorted power
    • High output power capability 2 x 28 W / 4 Ω @ 14.4 V, 1 kHz, 10 % THD
    • Max. output power 2 x 75 W / 2 Ω,1 x 150 W / 1 Ω
    • Full I2C bus driving with 4 addresses
    • Low voltage (6 V) operation (i.e. 'start-stop')
    • Gain 16/26 dB
    • Full digital diagnostic (AC and DC loads)
    • Legacy mode (operation without I2C)
    • Differential inputs
    • Fault detection through integrated diagnostics
    • DC offset detection
    • Two independent short circuit protections
    • Diagnostic on clipping detector with selectable threshold (2 % / 10 %)
    • Clipping detector pin
    • ST-BY and MUTE pins
    • ESD protection
    • Very robust against misconnections

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7577BLV

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TDA7577BLV
Active
FLEXIWATT FM2 27 Automotive Ecopack2
TDA7577BLVPD
Active
PowerSO 36 Automotive Ecopack2
TDA7577BLVPDTR
Active
PowerSO 36 Automotive Ecopack2

TDA7577BLV

Package:

FLEXIWATT FM2 27

Material Declaration**:

PDF

Marketing Status

Active

Package

FLEXIWATT FM2 27

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7577BLVPD

Package:

PowerSO 36

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7577BLVPDTR

Package:

PowerSO 36

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TDA7577BLVPD
Available at distributors

Distributor availability of TDA7577BLVPD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7577BLVPDTR
Available at distributors

Distributor availability of TDA7577BLVPDTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7577BLV
Available at distributors

Distributor availability of TDA7577BLV

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7577BLVPD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7577BLVPD

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7577BLVPDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7577BLVPDTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7577BLV Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7577BLV

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors