Product overview
Description
The TDA7705 highly integrated tuner (HIT) is a new generation of high performance tuners for carradio applications.
It contains mixers and IF amplifiers for AM and FM, fully integrated VCO and PLL synthesizer, IF-processing including adaptive bandwidth control, stereo decoder and RDS decoder on a single chip.
The utilization of digital signal processing results in numerous advantages against today's tuners: very low number of external components, very small space occupation and easy application, very high selectivity due to digital filters, high flexibility by software control and automatic alignment.
-
All features
- I2C/SPI bus controlled
- High performance stereodecoder with noiseblanker
- LQFP64 package
- Single 5 V supply
- Integrated IF-filters with high selectivity, high dynamic range and adaptive bandwidth control
- Digital IF signal processing, high performance and drift-free
- Fully integrated VCO for world tuning
- AM/FM mixers with high image rejection
- High performance PLL for fast RDS system
- Automatic self alignment for preselection and image rejection
- RDS demodulation with group and block synchronization
- Integrated AM-LNA and AM-PINDIODE
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TDA7705 | Active | LQFP 64 10x10x1.4 mm | Automotive | Ecopack1 | |
TDA7705TR | Active | LQFP 64 10x10x1.4 mm | Automotive | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
TDA7705 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TDA7705TR | | | distributors No availability of distributors reported, please contact our sales office |
TDA7705 Active
TDA7705TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors