TDA7718B

Obsolete

3 band car audio processor

Download datasheet

Product overview

Description

The TDA7718B is a high performance signal processor specifically designed for car radio applications. The device includes a high performance audioprocessor with fully integrated audio filters and new soft-step architecture. The digital control allows programming in a wide range of filter characteristics.

  • All features

    • Input multiplexer
      • QD1: quasi-differential stereo inputs
      • SE1: stereo single-ended input
      • SE2: stereo single-ended input
      • SE3: stereo single-ended input
      • FD full-differential or quasi-differential input
    • Loudness
      • 2ndorder frequency response
      • Programmable center frequency(400 Hz / 800 Hz / 2400 Hz)
      • 15 dB with 1 dB steps
      • Selectable high frequency boost
      • Selectable flat-mode (constant attenuation)
    • Volume
      • +23 dB to -31 dB with 1 dB step resolution
      • Soft-step control with programmable blend times
    • Bass
      • 2ndorder frequency response
      • Center frequency programmable in 4 steps(60 Hz / 80 Hz / 100 Hz / 200 Hz)
      • Q programmable 1.0/1.25/1.5/2.0
      • DC gain programmable
      • -15 dB to 15 dB range with 1 dB resolution
    • Middle
      • 2ndorder frequency response
      • Center frequency programmable in 4 steps(500 Hz / 1 kHz / 1.5 kHz / 2.5 kHz)
      • Q programmable 0.75/1.0/1.25
      • -15 dB to 15 dB range with 1 dB resolution
    • Treble
      • 2ndorder frequency response(10 kHz / 12.5 kHz / 15 kHz / 17.5 kHz)
      • Center frequency programmable in 4 steps(10 kHz / 12.5 kHz / 15 kHz / 17.5 kHz)
      • -15 dB to 15 dB with 1 dB resolution
    • Speaker
      • 4 independent soft-step speaker controls
      • +15 dB to -79 dB with 1 dB steps
      • Direct mute
    • Subwoofer
      • 2ndorder low pass filter with programmable cut off frequency(55 Hz / 85 Hz / 120 Hz / 160 Hz)
      • 2 independent soft-step level control,+15 dB to –79 dB with 1 dB steps
    • Mute functions
      • Direct mute
      • Digitally controlled soft-mute with 4 programmable mute-times (0.48 ms/0.96 ms/8 ms/16 ms)
    • Offset detection
      • Offset voltage detection circuit for on-board power amplifier failure diagnosis