TDA7786M

Active
Design Win

ELITE automotive tuners for AM/FM car-radio

Download datasheet

Product overview

Description

The TDA7786x (ELITE) tuner is an optimized high-performance AM/FM tuner IC family for car-radio applications, suitable also (in combination with an external baseband decoder) for HD Radio™ reception.

Its members integrate mixers and IF amplifiers for AM, FM and WX, fully integrated VCO and PLL synthesizer, IF- processing including adaptive bandwidth control, stereo decoder, RDS decoder, and digital interfaces for external HD Radio™ decoding on a single IC.

AM/FM IBOC base band filtering is available in parallel to standard analog reception.

The utilization of digital signal processing results in numerous advantages: very low number of external components, very small space occupation and easy application, very high selectivity due to digital filters, high customization possibility through software control, automatic alignment and a powerful DSP for custom processing.

Two versions of the device cover different application/performance requirements:

TDA7786: entry-level, high-performance tuner;TDA7786M: tuner with enhanced behavior in case of FM multipath, thanks to the proprietary MuSICA algorithm.

Both versions are HW- and SW-compatible.

  • All features

    • AEC-Q100 qualified
    • FM, AM and weather band reception
    • Fully integrated VCO for world tuning
    • High performance PLL for fast RDS system
    • Integrated AM LNA and PIN diodes
    • Automatic self alignment for FM front-end pre-selection filter and image rejection
    • Integrated IF filters with high selectivity, dynamic range and adaptive bandwidth control
    • Drift-free Digital-IF signal processing with high performance
    • RDS demodulation with group and block synchronization
    • High performance stereo decoder with noise-blanker
    • Digital interface for HD Radio™ reception with digital audio blending
    • I2C bus-controlled
    • I2S input/output digital audio interfaces
    • Single 5 V supply
    • LQFP64 package
    • MuSICA (multipath noise reduction) algorithm available for premium version of the device

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7786M

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TDA7786M
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack1
TDA7786MTR
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack1

TDA7786M

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack1

TDA7786MTR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (min)
TDA7786MTR
Available at distributors

Distributor availability of TDA7786MTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7786M
Available at distributors

Distributor availability of TDA7786M

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7786MTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7786MTR

Operating Temperature (°C) (min):

-40

Distributor Name

Distributor reported inventory date:

TDA7786M Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7786M

Operating Temperature (°C) (min):

-40

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors