Product overview
Description
The TDA7850 is a breakthrough MOSFET technology class AB audio power amplifier in Flexiwatt 25 package designed for high power car radio. The fully complementary P-Channel/NChannel output structure allows a rail to rail output voltage swing which, combined with high output current and minimized saturation losses sets new power references in the car-radio field, with unparalleled distortion performances.
The TDA7850 integrates a DC offset detector.
-
All features
- On board 0.35 A high side driver
- Low external component count:
Internally fixed gain (26 dB) No external compensation No bootstrap capacitors - Protections:
Output short circuit to gnd, to Vs, across the load Very inductive loads Overrating chip temperature with soft thermal limiter Output DC offset detection Load dump voltage Fortuitous open gnd Reversed battery ESD - Mute function
- ST-BY function
- High output power capability:
4 x 50 W/4 Ω max. 4 x 30 W/4 Ω @ 14.4 V, 1 kHz, 10 % 4 x 80 W/2 Ω max. 4 x 55 W/2 Ω @ 14.4V, 1 kHz, 10 %
- Excellent 2 Ω driving capability
- MOSFET output power stage
- Low output noise
- Automute at min. supply voltage detection
- Hi-Fi class distortion
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TDA7850 | Active | FLEXIWATT FM2 25 | Automotive | Ecopack2 | |
TDA7850H | Active | FLEXIWATT 25 HB | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
TDA7850 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TDA7850H | | | distributors No availability of distributors reported, please contact our sales office |
TDA7850 Active
TDA7850H Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors