TDA7850A

Active
Design Win

Quad BTP output with HSD, offset detection , stand-by and mute inputs

Download datasheet Order Direct

Product overview

Description

The TDA7850A is a breakthrough MOSFET technology class AB audio power amplifier in Flexiwatt27 package designed for high power car radio. The fully complementary P-Channel/N-Channel output structure allows a rail to rail output voltage swing which, combined with high output current and minimized saturation losses sets new power references in the car-radio field, with unparalleled distortion performances.

The TDA7850A integrates a DC offset detector.

  • All features

    • High output power capability:
      • 4 x 50 W/4 Ω max.
      • 4 x 30 W/4 Ω @ 14.4 V, 1 kHz, 10 %
      • 4 x 80 W/2 Ω max.
      • 4 x 55 W/2 Ω @ 14.4 V, 1 kHz, 10 %
    • MOSFET output power stage
    • Excellent 2 Ω driving capability
    • Hi-fi class distortion
    • Low output noise
    • Standby function
    • Mute function
    • Automute at min. supply voltage detection
    • Low external component count:
      • Internally fixed gain (26 dB)
      • No external compensation
      • No bootstrap capacitors
    • On board 0.35 A high side driver
    • Protections:
      • Output short circuit to GND, to Vs, across the load
      • Very inductive loads
      • Overrating chip temperature with soft thermal limiter
      • Output DC offset detection
      • Load dump voltage
      • Fortuitous open gnd
      • Reversed battery
      • ESD

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7850A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TDA7850A
Active
FLEXIWATT FM2 27 Automotive Ecopack2
TDA7850AH
Active
FLEXIWATT 27 HB Automotive Ecopack2

TDA7850A

Package:

FLEXIWATT FM2 27

Material Declaration**:

PDF XML

Marketing Status

Active

Package

FLEXIWATT FM2 27

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7850AH

Package:

FLEXIWATT 27 HB

Material Declaration**:

Marketing Status

Active

Package

FLEXIWATT 27 HB

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TDA7850A
Available at distributors

Distributor availability of TDA7850A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7850AH
Available at distributors

Distributor availability of TDA7850AH

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7850A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7850A

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7850AH Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7850AH

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors