CATEGORIES

Counters/encoders/decoders

ST's automotive logic IC portfolio includes 14-stage binary counters and oscillators from M74HC and HCF families with good ESD performance, high noise immunity and low power dissipation.

A 9-bit high-speed parity generator able to generate either odd or even parity outputs is also available, for application flexibility. In addition to a wide operating voltage range and balanced propagation delays, the parity generator's word-length capability is easily expanded by cascading.

ST's automotive-grade counters, encoders and decoders are qualified according to AEC-Q100 and available in TSSOP or SO packages.

Other logic functions such as flip-flops & registers, buffers & drivers and gate ICs are also available from ST's portfolio.